IESNA:LM-63-2002
[TEST]P944069
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-830-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]73078
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
9738.1 8979.6 8288.3 7644.3 7118.9 6893.7 6881.9 7000.4 7316.4 7988
9034.9 10259.6 11642.3 13159.3 14431.4 15581 16647.7 17828.9 18792.8 19827.9
21103.9 21945.4 22565.6 23363.6 24509.3 26832.2 30304.8 34678 38284.9 37806.9
31015.9 16631.9 5424.1 2303.2 900.7 296.3 0
9738.1 9034.9 8347.5 7695.7 7170.3 6909.5 6913.5 7024.1 7336.2 7999.9
9027 10200.4 11587 13123.8 14399.8 15565.2 16608.2 17726.2 18733.6 19772.6
21024.9 21992.8 22660.4 23229.3 24414.5 26595.2 29897.9 34275.1 38134.8 37716
31604.5 17564.2 6237.9 2398 1007.4 359.5 0
9738.1 9058.6 8398.9 7774.7 7253.2 6956.9 6917.4 6988.5 7229.5 7739.2
8612.2 9785.5 11140.6 12590.4 13957.3 15186 16213.1 17153.3 18144.9 19274.8
20531.1 21886.1 22992.3 23849.5 24896.4 26670.3 29518.6 33808.9 38691.8 40651.3
36151.6 23470.3 9354.9 4179.7 1844.9 659.7 0
9738.1 9046.8 8446.3 7861.6 7352 7055.7 6968.8 7020.2 7186.1 7561.4
8268.5 9272 10469 11776.6 13119.8 14526.2 15865.5 16991.4 18050.1 19207.6
20614 22020.4 23300.4 24450 25785.3 27456.4 30063.8 34322.5 40805.4 47185.5
47071 34753.1 17694.6 8355.4 3863.7 1323.4 0
9738.1 9106 8560.9 8055.2 7593 7265.1 7142.6 7166.3 7292.7 7569.3
8071 8841.4 9872.5 10978.6 12144 13518.8 15118.8 16789.9 18267.4 19796.3
21273.8 22921.2 24659.4 26310.7 28159.6 30490.4 33773.4 38608.9 46332.2 56066.4
59562.6 46498.1 30213.9 15506 6716 2089.8 0
9738.1 9098.1 8596.4 8090.8 7636.4 7292.7 7154.5 7186.1 7308.5 7577.2
8027.5 8778.2 9769.7 10860.1 11997.9 13341.1 14956.8 16655.6 18212.1 19812.1
21333 22976.5 24714.7 26456.9 28392.7 30798.6 34077.6 38849.8 46340.1 55857
59535 47197.4 30083.5 15265 6569.8 2014.8 0
9738.1 9181.1 8726.8 8308 7913 7596.9 7435 7407.3 7525.8 7766.8
8154 8750.5 9509 10421.6 11551.4 12839.3 14514.4 16390.9 18441.2 20621.9
22814.5 24971.5 27006 28985.3 31079.1 33441.5 36108.1 39399 43618.2 47612.2
45166.8 31754.6 13609.7 4333.8 1564.4 383.2 0
9738.1 9283.8 8924.3 8616.2 8323.8 8067 7901.1 7822.1 7873.5 8082.9
8422.6 8865.1 9449.7 10263.6 11373.7 12780.1 14463 16398.8 18500.5 20641.7
22680.2 24627.8 26480.6 28266.3 29874.2 31276.6 32378.8 32999.1 32485.5 28598.1
18180.5 6360.4 2496.8 1434.1 711.1 244.9 0
9738.1 9426 9185.1 8979.6 8797.9 8620.1 8509.5 8474 8509.5 8647.8
8880.9 9212.7 9706.5 10465 11476.4 12760.3 14312.9 16066.9 17856.5 19602.7
21210.6 22802.6 24122.1 25291.5 26148.8 26575.4 26417.4 25173 21763.7 14660.5
6064.1 2603.4 1781.7 1252.3 802 347.6 0
9738.1 9564.3 9449.7 9366.8 9287.8 9228.5 9216.7 9268 9374.7 9568.3
9825.1 10164.8 10627 11326.3 12223 13404.3 14858.1 16497.6 18216 20001.7
21815 23604.6 25263.9 26694 27827.8 28270.2 27413 24110.3 17094.1 7711.5
3196 2046.4 1449.9 991.6 647.9 296.3 0
9738.1 9765.8 9781.6 9825.1 9872.5 9943.6 10050.2 10232 10480.8 10796.9
11203.8 11701.6 12392.9 13356.9 14617.1 16146 17876.3 19709.4 21613.5 23521.7
25414 27270.7 29016.9 30213.9 30447 29198.6 25884.1 20025.4 11587 4341.7
2243.9 1552.6 1074.6 663.7 395.1 142.2 0
9738.1 9821.1 9892.2 10010.7 10113.4 10235.9 10401.8 10603.3 10883.8 11223.5
11630.5 12159.8 12859.1 13779.6 14893.6 16193.4 17619.5 19112.8 20661.4 22178.5
23628.3 25066.3 26287 26982.3 26682.1 25026.8 21692.5 16545 9430 3575.3
1908.1 1299.7 900.7 541.2 296.3 83 0
9738.1 9884.3 10030.5 10188.5 10362.3 10512.4 10717.9 10951 11195.9 11523.8
11887.2 12298.1 12831.4 13499.1 14277.3 15150.4 16102.5 17082.2 18085.7 19033.8
19922.7 20641.7 21013 20712.8 19496 17177 13973.1 10121.3 5748.1 2639
1607.9 1137.8 805.9 525.4 312.1 106.7 0
9738.1 9959.4 10216.2 10480.8 10710 10887.8 11081.3 11231.5 11346 11456.6
11535.6 11594.9 11650.2 11677.9 11634.4 11440.8 11085.3 10654.7 10232 9611.7
8596.4 7296.7 6044.4 5001.4 4148.1 3472.5 2947.1 2536.3 2188.6 1892.3
1592.1 1331.3 1082.5 809.9 517.5 189.6 0
9738.1 10070 10397.9 10717.9 10935.2 11077.4 11152.4 11180.1 11120.8 11018.1
10868 10646.8 10287.3 9821.1 9236.4 8588.5 7956.4 7352 6755.5 6155
5546.6 4993.5 4519.4 4053.3 3646.4 3290.8 2994.5 2737.7 2488.9 2240
1947.6 1667.1 1343.2 1003.4 588.6 233.1 0
9738.1 10164.8 10575.7 10868 11049.7 11109 11073.4 11010.2 10864 10654.7
10311 9773.7 9157.4 8568.8 8114.5 7739.2 7320.4 6838.4 6344.6 5882.4
5507.1 5305.6 5013.3 4610.3 4227.1 3879.5 3527.9 3184.2 2880 2587.6
2251.8 1884.4 1457.8 1031.1 600.5 288.4 0
9738.1 10243.8 10682.3 10954.9 11053.7 11022.1 10962.8 10828.5 10587.5 10212.2
9714.4 9185.1 8707 8288.3 7889.3 7498.2 7083.4 6644.8 6261.6 5973.3
5886.3 5862.6 5661.2 5329.3 4969.8 4602.4 4159.9 3725.4 3322.4 2982.7
2650.8 2283.4 1920 1481.5 1035 537.3 0
9738.1 10326.8 10777.1 11018.1 11037.9 10954.9 10848.2 10642.8 10271.5 9817.1
9410.2 9074.4 8714.9 8296.2 7830 7371.8 6893.7 6443.4 6028.6 5791.5
5712.5 5609.8 5487.3 5278 4914.5 4551 4235 3942.7 3717.5 3468.6
3156.5 2824.7 2465.2 2042.4 1600 952.1 0
9738.1 10378.1 10824.5 11002.3 10982.6 10860.1 10694.2 10409.7 9987 9607.8
9343.1 9086.3 8766.3 8351.5 7845.8 7265.1 6692.3 6151 5677 5467.6
5246.3 5096.2 4918.5 4539.2 4163.9 3875.5 3634.5 3460.7 3322.4 3105.1
2891.8 2567.9 2204.4 1848.9 1430.1 849.4 0
9738.1 10397.9 10868 11018.1 10954.9 10824.5 10615.2 10247.8 9836.9 9532.7
9307.5 9074.4 8774.2 8391 7857.7 7201.9 6478.9 5831 5329.3 5080.4
4803.9 4555 4203.4 3784.6 3464.6 3219.7 3026.1 2864.2 2690.3 2488.9
2338.7 2026.6 1651.3 1351.1 1039 521.5 0
9738.1 10457.1 10899.6 11026 10958.9 10808.7 10552 10180.6 9769.7 9485.3
9272 9015.2 8734.7 8323.8 7794.5 7142.6 6399.9 5669.1 5123.9 4756.5
4389.1 4120.4 3741.2 3429.1 3128.8 2895.8 2710.1 2563.9 2441.4 2303.2
2433.5 2018.7 1540.7 1177.3 873.1 363.5 0
9738.1 10453.2 10907.5 11037.9 10966.8 10800.8 10571.7 10184.6 9761.8 9493.2
9272 9027 8754.4 8355.4 7837.9 7182.1 6435.5 5688.8 5108.1 4720.9
4353.5 4073 3701.7 3381.7 3081.4 2844.4 2658.7 2516.5 2409.8 2271.6
2512.6 1860.7 1473.6 1185.2 881 363.5 0
